A critical error has occurred. Please check the Admin Logs for further details.
Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Internal Clamps

ID & Bore Clamps

Internal clamps manufactured by Carr Lane expand to clamp on the inside diameter of a workpiece, leaving the outside clear for machining. Most internal clamps are self-centering to simultaneously locate and clamp. These self-centering clamps allow for close mounting for multi-part machining on vertical and horizontal machining centers. Carr Lane internal clamps are available in seven sizes to hold inside diameters from 0.26” to 2.06.” All Carr Lane internal clamps are proudly made in the USA. 

Select a Product Type